(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZERO KYR (vertical: 3 directions, horizontal: 1 direction, background)

ZERO KYR (vertical: 3 directions, horizontal: 1 direction, background)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • Be sure to check the accuracy before and after use according to the accuracy confirmation method.
  • Using the instrument in a malfunctioning state may cause erroneous measurements.
  • Product specifications are subject to change without notice
  • Please note

Specifications of ZERO-KYR

  • Accuracy
    Within ±1 mm/7.5 m
  • Vertical(mm)
    172
  • Horizontal(mm)
    112
  • Automatic compensation range(°)
    ±2.0
  • JAN Code
    4975364141385
  • Trusco Code
    114-1895
  • Weight (g)
    1200.0
  • Material 1
    Exteriors: ABS, aluminum, SUS, glass
  • Materials 2
    Interior: Aluminum, copper, brass, ABS, PCB
  • Height (mm)
    172
  • Depth (mm)
    112
  • Color
    Red
  • Width (mm)
    112
  • Automatic correction range(°)
    ±2°
Part Number
ZERO-KYR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 37,372.00

฿ 26,018.39

LINE LASER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Accuracy
    Within ±1 mm/7.5 m
  • Vertical(mm)
    172
  • Horizontal(mm)
    112
  • Automatic compensation range(°)
    ±2.0
  • JAN Code
    4975364141385
  • Trusco Code
    114-1895
  • Weight (g)
    1200.0
  • Material 1
    Exteriors: ABS, aluminum, SUS, glass
  • Materials 2
    Interior: Aluminum, copper, brass, ABS, PCB
  • Height (mm)
    172
  • Depth (mm)
    112
  • Color
    Red
  • Width (mm)
    112
  • Automatic correction range(°)
    ±2°

Product Description

[Features]
·A high-intensity laser that is easy to see even in bright places.
·Equipped with a 360° rotation fine-tuning function that enables precise alignment of the background.
·Lightweight and compact design.
·A tripod can be attached directly to the main unit.
·Comes with an aluminum carrying case, 3 AA alkaline batteries, and a shoulder belt.
·It is a 2-mode switching type that can be selected on site.
[Applications]
・ Laser marking device for standardization
[Materials]
·Exteriors: ABS, aluminum, SUS, glass
·Interior: Aluminum, copper, brass, ABS, PCB

Specifications of ZERO-KYR

  • Accuracy
    Within ±1 mm/7.5 m
  • Vertical(mm)
    172
  • Horizontal(mm)
    112
  • Automatic compensation range(°)
    ±2.0
  • JAN Code
    4975364141385
  • Trusco Code
    114-1895
  • Weight (g)
    1200.0
  • Material 1
    Exteriors: ABS, aluminum, SUS, glass
  • Materials 2
    Interior: Aluminum, copper, brass, ABS, PCB
  • Height (mm)
    172
  • Depth (mm)
    112
  • Color
    Red
  • Width (mm)
    112
  • Automatic correction range(°)
    ±2°
Part Number
ZERO-KYR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 37,372.00

฿ 26,018.39

LINE LASER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1