(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MARTEC B Type Freno Linkbolt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,398.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-24
B-30
B-36
B-42
B-48
B-64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Breaking Load
(kN)
Bolt Size Size D
(mm)
Size E
(mm)
Size H
(mm)
Size L
(mm)
Dimension K
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,398.33

EYE BOLTS 1 Piece(s) 1 Day(s) 0.95 46.6 M24 17 52 38 112 89 401-1899 850 1 pc.

฿ 3,543.33

EYE BOLTS 1 Piece(s) 1 Day(s) 1.5 73.5 M30 17 52 45 114 89 401-1902 1000 1 pc.

฿ 5,420.00

EYE BOLTS 1 Piece(s) 1 Day(s) 2.30 112.8 M36 23 72 55 158 126 401-1911 2700 1 pc.

฿ 5,980.00

EYE BOLTS 1 Piece(s) Same day 3.40 166.7 M42 23 72 65 160 126 401-1929 2900 1 pc.

฿ 6,893.33

EYE BOLTS 1 Piece(s) 1 Day(s) 4.3 210.8 M48 23 72 70 160 126 401-1937 3400 1 pc.

฿ 12,873.33

EYE BOLTS 1 Piece(s) 1 Day(s) 9 441.3 M64 32 94 90 216 179 401-1945 9300 1 pc.

Basic Specifications

  • Product Type
    Eye Bolts
  • Other
    Option
  • Type Details
    B Type
  • Features
    The link is always in the direction of the load.
  • Intended Use
    Hanging / reversing work of molds and concrete products
  • Material
    Special Alloy Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The link is always in the direction of the load.
[Applications]
· For side-mount lifting and reversing work on molds and concrete products.
[Materials]
・ Special steel alloy

Part Number
B-24
B-30
B-36
B-42
B-48
B-64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Breaking Load
(kN)
Bolt Size Size D
(mm)
Size E
(mm)
Size H
(mm)
Size L
(mm)
Dimension K
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,398.33

EYE BOLTS 1 Piece(s) 1 Day(s) 0.95 46.6 M24 17 52 38 112 89 401-1899 850 1 pc.

฿ 3,543.33

EYE BOLTS 1 Piece(s) 1 Day(s) 1.5 73.5 M30 17 52 45 114 89 401-1902 1000 1 pc.

฿ 5,420.00

EYE BOLTS 1 Piece(s) 1 Day(s) 2.30 112.8 M36 23 72 55 158 126 401-1911 2700 1 pc.

฿ 5,980.00

EYE BOLTS 1 Piece(s) Same day 3.40 166.7 M42 23 72 65 160 126 401-1929 2900 1 pc.

฿ 6,893.33

EYE BOLTS 1 Piece(s) 1 Day(s) 4.3 210.8 M48 23 72 70 160 126 401-1937 3400 1 pc.

฿ 12,873.33

EYE BOLTS 1 Piece(s) 1 Day(s) 9 441.3 M64 32 94 90 216 179 401-1945 9300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1