(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NW-1275D-FB |
NW-9060D-FB |
NW-9060E-FB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diam. (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104,632.00 ฿ 90,245.10 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 35 Day(s) | 500 | 1200 | 750 | 240 | 150 | 102-7442 | 41800.0 | ||
฿ 82,522.00 ฿ 71,175.23 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 35 Day(s) | 450 | 900 | 600 | 213 | 125 | 102-7441 | 29000.0 | ||
฿ 76,205.00 ฿ 65,726.81 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 35 Day(s) | 450 | 900 | 600 | 213 | 125 | 102-7439 | 29000.0 |
[Features]
·Lock the stationary vehicle by depressing the foot pedal under the steering wheel.
·All parts except the wheels are made of stainless steel (SUS304) (D type), which prevents rust and dirt.
·The handle is fixed by welding so that it will not loosen later.
· Corners of deck are rounded to prevent damage to walls and other objects during load transportation.
[Applications]
· For use in the pharmaceutical, chemical, food and medical fields.
Part Number |
---|
NW-1275D-FB |
NW-9060D-FB |
NW-9060E-FB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Caster Diam. (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104,632.00 ฿ 90,245.10 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 35 Day(s) | 500 | 1200 | 750 | 240 | 150 | 102-7442 | 41800.0 | ||
฿ 82,522.00 ฿ 71,175.23 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 35 Day(s) | 450 | 900 | 600 | 213 | 125 | 102-7441 | 29000.0 | ||
฿ 76,205.00 ฿ 65,726.81 |
DOLLY CARTS / HAND TRUCKS | 1 Piece(s) | 35 Day(s) | 450 | 900 | 600 | 213 | 125 | 102-7439 | 29000.0 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?