(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trusco Articulated Pail With Handle (With Packing)

Trusco Articulated Pail With Handle (With Packing)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 956.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRHPP-33-B
TRHPP-33-BG
TRHPP-33-R
TRHPP-45-B
TRHPP-45-BG
TRHPP-45-R
TRHPP-70-B
TRHPP-70-BG
TRHPP-70-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Inlet port color Color JAN Code Trusco Code Depth (mm) Width (mm) Height (mm) Capacity (L) Weight (g)

฿ 956.13

DUST BOXES 1 Piece(s) 12 Day(s) 33 Blue Blue 4989999435771 855-2614 444 319 522 33 1578.0

฿ 956.13

DUST BOXES 1 Piece(s) 12 Day(s) 33 Beige Beige 4989999435788 855-2615 444 319 522 33 1578.0

฿ 956.13

DUST BOXES 1 Piece(s) 10 Day(s) 33 Red Red 4989999435764 855-2613 444 319 522 33 1578.0

฿ 1,057.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Blue Blue 4989999767278 114-5564 471 341 592 47 1942.0

฿ 1,057.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Beige Beige 4989999767285 114-5565 471 341 592 47 1942.0

฿ 1,057.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Red Red 4989999767261 114-5566 471 341 592 47 1942.0

฿ 1,750.58

HANDLE JOINT DUST BOX 1 Piece(s) 12 Day(s) - Blue Blue 4989999097047 161-0764 517 381 670 70 2775.0

฿ 1,750.58

HANDLE JOINT DUST BOX 1 Piece(s) 12 Day(s) - Beige Beige 4989999095135 161-0765 517 381 670 70 2775.0

฿ 1,750.58

HANDLE JOINT DUST BOX 1 Piece(s) 12 Day(s) - Red Red 4989999095142 161-0766 517 381 670 70 2775.0

Basic Specifications

  • Product Type
    Trash can
  • Application
    Pail Type
  • Material 1
    Polypropylene (PP)
  • Materials 2
    Polyethylene foam
  • Specifications
    With seal

Product Description

[Features]
· Seal and lock mechanism lessen the content odors leaking out.
· The lid is joined to the main body, making it difficult for the wind, etc. to dislodge it. The handle on the lid makes it easy to open with one hand.
· You can choose different lid colors, convenient for separating garbage.
[Applications]
· Factories, warehouses, offices, etc.
· Items with lingering smells, such as dirty items and nappies, etc. can be thrown in without the smell spreading easily.

Part Number
TRHPP-33-B
TRHPP-33-BG
TRHPP-33-R
TRHPP-45-B
TRHPP-45-BG
TRHPP-45-R
TRHPP-70-B
TRHPP-70-BG
TRHPP-70-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Inlet port color Color JAN Code Trusco Code Depth (mm) Width (mm) Height (mm) Capacity (L) Weight (g)

฿ 956.13

DUST BOXES 1 Piece(s) 12 Day(s) 33 Blue Blue 4989999435771 855-2614 444 319 522 33 1578.0

฿ 956.13

DUST BOXES 1 Piece(s) 12 Day(s) 33 Beige Beige 4989999435788 855-2615 444 319 522 33 1578.0

฿ 956.13

DUST BOXES 1 Piece(s) 10 Day(s) 33 Red Red 4989999435764 855-2613 444 319 522 33 1578.0

฿ 1,057.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Blue Blue 4989999767278 114-5564 471 341 592 47 1942.0

฿ 1,057.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Beige Beige 4989999767285 114-5565 471 341 592 47 1942.0

฿ 1,057.00

HANDLE JOINT DUST BOX 1 Piece(s) 10 Day(s) 47 Red Red 4989999767261 114-5566 471 341 592 47 1942.0

฿ 1,750.58

HANDLE JOINT DUST BOX 1 Piece(s) 12 Day(s) - Blue Blue 4989999097047 161-0764 517 381 670 70 2775.0

฿ 1,750.58

HANDLE JOINT DUST BOX 1 Piece(s) 12 Day(s) - Beige Beige 4989999095135 161-0765 517 381 670 70 2775.0

฿ 1,750.58

HANDLE JOINT DUST BOX 1 Piece(s) 12 Day(s) - Red Red 4989999095142 161-0766 517 381 670 70 2775.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1