(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hoist (Chain Type Pendant Operation Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EHL-025TS-PCS-1

  • Load Rating(t)
    0.25
  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Operation Procedure
    Chain Type Pendant Operation Type
  • Hoisting Speed(m/min)
    12.0~18.0
  • Boost Pressure(MPa)
    0.4–0.6
  • Air Consumption Quantity(m3/min)
    1.60
  • Connection Aperture Diameter
    Rp1/2
  • Trusco Code
    385-7239
  • Mass(kg)
    21
  • Contents
    1 unit
Part Number
EHL-025TS-PCS-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 176,755.00

฿ 124,771.35

AIR HOISTS 1 Piece(s) 16 Day(s) 1 unit

Basic Specifications

  • Load Rating(t)
    0.25
  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Operation Procedure
    Chain Type Pendant Operation Type
  • Hoisting Speed(m/min)
    12.0~18.0
  • Boost Pressure(MPa)
    0.4–0.6
  • Air Consumption Quantity(m3/min)
    1.60
  • Connection Aperture Diameter
    Rp1/2
  • Trusco Code
    385-7239
  • Mass(kg)
    21
  • Contents
    1 unit

Product Description

[Features]
·Equipped with limit mechanism as standard, it automatically stops at the ascending and descending limits
·The chain type hoist is an air hoist that uses a surface-hardened road chain made of steel alloy that has excellent toughness and wear resistance, and has sufficient durability and safety

Specifications of EHL-025TS-PCS-1

  • Load Rating(t)
    0.25
  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Operation Procedure
    Chain Type Pendant Operation Type
  • Hoisting Speed(m/min)
    12.0~18.0
  • Boost Pressure(MPa)
    0.4–0.6
  • Air Consumption Quantity(m3/min)
    1.60
  • Connection Aperture Diameter
    Rp1/2
  • Trusco Code
    385-7239
  • Mass(kg)
    21
  • Contents
    1 unit
Part Number
EHL-025TS-PCS-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 176,755.00

฿ 124,771.35

AIR HOISTS 1 Piece(s) 16 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1