(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GTO-20 |
GTO-25 |
GTO-30 |
GTO-50 |
GTO-2036 |
GTO-2054 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Depth x Height (mm) |
Size details | Weight (g) |
Trusco code |
---|---|---|---|---|---|---|---|---|---|
฿ 33,619.00 ฿ 24,746.95 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W2289 x H1403 | Folding width: 300mm, Opening width: 1989mm | 14.4 kg | 114-4395 | ||
฿ 35,904.00 ฿ 26,450.48 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W2646 x H1403 | Folding width: 325mm, Opening width: 2321mm | 15.3 kg | 114-4396 | ||
฿ 38,434.00 ฿ 28,441.16 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W3002 x H1403 | Folding width: 351mm, Opening width: 2651mm | 16.1 kg | 114-4397 | ||
฿ 45,195.00 ฿ 33,448.82 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W5141 x H1403 | Folding width: 501mm, Opening width: 4640mm | 21.3 kg | 114-4398 | ||
฿ 65,667.00 ฿ 53,669.64 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W3589 x D450 x H2000 | Folding width: 476mm, Opening width: 3113mm | 27.2 kg | 114-4402 | ||
฿ 87,972.00 ฿ 71,996.28 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W5440 x D450 x H2000 | Folding width: 651mm, Opening width: 4789mm | 37.8 kg | 114-4403 |
[Features]
· Rust-resistant aluminum caster gate for smooth opening and closing.
· Also compatible with wide spaces by connecting them together. (2 connecting pins included)
[Applications]
· For the entrances and exits of buildings and material storage sites.
[Materials]
· Aluminum alloy
Part Number |
---|
GTO-20 |
GTO-25 |
GTO-30 |
GTO-50 |
GTO-2036 |
GTO-2054 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Depth x Height (mm) |
Size details | Weight (g) |
Trusco code |
---|---|---|---|---|---|---|---|---|---|
฿ 33,619.00 ฿ 24,746.95 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W2289 x H1403 | Folding width: 300mm, Opening width: 1989mm | 14.4 kg | 114-4395 | ||
฿ 35,904.00 ฿ 26,450.48 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W2646 x H1403 | Folding width: 325mm, Opening width: 2321mm | 15.3 kg | 114-4396 | ||
฿ 38,434.00 ฿ 28,441.16 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W3002 x H1403 | Folding width: 351mm, Opening width: 2651mm | 16.1 kg | 114-4397 | ||
฿ 45,195.00 ฿ 33,448.82 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W5141 x H1403 | Folding width: 501mm, Opening width: 4640mm | 21.3 kg | 114-4398 | ||
฿ 65,667.00 ฿ 53,669.64 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W3589 x D450 x H2000 | Folding width: 476mm, Opening width: 3113mm | 27.2 kg | 114-4402 | ||
฿ 87,972.00 ฿ 71,996.28 |
ALUMINIUMGATE | 1 Piece(s) | 35 Day(s) | W5440 x D450 x H2000 | Folding width: 651mm, Opening width: 4789mm | 37.8 kg | 114-4403 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?