Custom Infrared Thermometer with UV Light Function

Caution
Product Description
[Features]
· The backlight color changes to three different colors depending on the temperature difference from the set value (0.5, 3.0, 5.0°C). (IR-250H)
·Equipped with a UV light function that is convenient for detecting gas leaks. (IR-310H)
·The measurement area is clearly indicated by a circular laser.
· When the measured temperature is within the threshold of the set value, the backlight remains green.
· When the measured temperature exceeds the threshold of the set value, the backlight changes from green to red and the beep sound becomes faster.