1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

strong magnet sheet

strong magnet sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [Information on Sales Suspension Schedule]This product is to be discontinued at the end of July 2021.
    The manufacturer does not stop its production, but MISUMI will no longer handle it and has no plan to resume sales.
    For inquiries about this matter, please use the chat and inquiry form from the "technical counter" at the top right of this page.

Product Description

[Features]
·A magnet sheet using a neodymium magnet.
·It becomes a stronger magnet sheet than a normal rubber sheet.
·Can be easily cut and used with scissors or a cutter
[Applications]
·for adsorption
[Materials]
· Magnetic rubber (uses neodymium magnets)

Part Number
TNMS-1A5
TNMS-2A5
TNMS-3A5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Magnetic Flux Density
(T)
JAN Code Trusco Code Thickness (mm) Adsorption force (N/ [ [CM2] ]) Weight (g)

฿ 1,347.00

ND-FE-B MAGNET SHEET 1 Piece(s) 40 Day(s) 0.124989999893618115-408812.4150.000

฿ 2,590.00

ND-FE-B MAGNET SHEET 1 Piece(s) 40 Day(s) 0.174989999893625115-408924.3298.000

฿ 3,830.00

ND-FE-B MAGNET SHEET 1 Piece(s) 40 Day(s) 0.174989999893632115-409034.6448.000

Loading...

  1. 1

Basic Information

Length (mm) 210 Width (mm) 148 Material 1 Magnetic rubber (uses neodymium magnets)