1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Magnetic Tape

Trusco Magnetic Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Consists of both tape and a magnet, so can be applied to a variety of objects to stick them almost anywhere.
· Easy to cut with scissors or a box cutter.
[Applications]
· For use in homes, offices, schools, factories, etc.
[Materials]
· Magnetic rubber
· Adhesive: acrylic-based

Part Number
TMT13-76
TMT13-300
TMT25-76
TMT25-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
JAN Code Trusco Code Length (m) Width (mm) Weight (g)

฿ 70.00

MAGNET TAPE 1 Piece(s) 40 Day(s) 0.344989999897340115-42380.761350.000

฿ 158.00

MAGNET TAPE 1 Piece(s) 40 Day(s) 0.254989999897357115-4239313210.000

฿ 105.00

MAGNET TAPE 1 Piece(s) 40 Day(s) 0.444989999897364115-42400.7625100.000

฿ 290.00

MAGNET TAPE 1 Piece(s) 1 Day(s) 0.594989999897371115-4241325440.000

Loading...

  1. 1

Basic Information

Thickness (mm) 1.5 Material 1 Magnetic rubber Materials 2 Adhesive: Acrylic-based