Shimonishi Double-Tube Magnet Bar

Brand :
SHIMONISHI

Caution

  • There is no magnetic force at the tip.

Product Description

[Features]
· Exerts a high magnetic force of 0.9 T even at the surface of the casing tube, collecting fine contaminant particles such as iron powder from products and materials.
· Double-tube construction makes it easy to remove contaminant and clean the product.
· The main body and casing tube are secured with screws, allowing safe work.
· The body and casing tube can be separated by turning the grip.
[Applications]
· Collecting contaminants such as iron powder from products and raw materials.
[Materials]
· Magnet: neodymium rare-earth magnet
· Exterior: stainless steel (SUS316L, SUS303, SUS304)
· Surface finish: #320 buffing finish
· Grip: nylon
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
Shimonishi Double-Tube Magnet Bar | SHIMONISHI | MISUMI Thailand