(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simon Genuine Cowhide Gloves "CG715"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-715PW-F

  • Product Type
    Leather Hand
  • Size
    Free
  • Application
    For work
  • Total Length(cm)
    24.5
  • Around Palm(cm)
    11
  • Length of Middle Finger(cm)
    9
  • Color
    White
  • Material Quality
    Genuine Cattle Leather
  • Remark
    Cut-Resistant Thread, Round Finger Type (Thumb) / with Cuff
  • Amount Of Content
    1 Pair
Part Number
S-715PW-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 980.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Leather Hand
  • Size
    Free
  • Application
    For work
  • Total Length(cm)
    24.5
  • Around Palm(cm)
    11
  • Length of Middle Finger(cm)
    9
  • Color
    White
  • Material Quality
    Genuine Cattle Leather
  • Remark
    Cut-Resistant Thread, Round Finger Type (Thumb) / with Cuff
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Excellent flexibility, adapts to the hand the more it is worn.
· Resistant to wear and oil stains.
[Applications]
· For mechanical work, pressing, cargo handling, shipping, gardening, leisure activities, etc.
[Material]
· Genuine cattle leather

Specifications of S-715PW-F

  • Product Type
    Leather Hand
  • Size
    Free
  • Application
    For work
  • Total Length(cm)
    24.5
  • Around Palm(cm)
    11
  • Length of Middle Finger(cm)
    9
  • Color
    White
  • Material Quality
    Genuine Cattle Leather
  • Remark
    Cut-Resistant Thread, Round Finger Type (Thumb) / with Cuff
  • Amount Of Content
    1 Pair
Part Number
S-715PW-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 980.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1