1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Mask Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,775.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has a lid so it can be kept clean.
· Includes holes for screw-mounting.
· Includes convenient name tag for personal management.
[Applications]
· For storage of replaceable dust masks.
[Material]
· Polyvinyl chloride resin (PVC)

Part Number
TMCW-1
TMCW-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 1,775.00

MASK RACK 1 Piece(s) 10 Day(s) 140113215114-3842528

฿ 3,370.00

MASK RACK 1 Piece(s) 12 Day(s) 416110214114-38431430

Loading...

  1. 1

Basic Information

Height (when the lid is fully open)(mm) 292 Color White Material Vinyl chloride Resin(PVC)