- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
MF Protection Materials "Measure Board, Bifold"
(MJ2)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Detail Type |
Trusco Code |
|
฿ 470.00
|
MEASURING BOARD
|
1 Piece(s)
|
|
10 Day(s)
|
Fold in half |
114-5044 |
|
฿ 505.00
|
MEASURING BOARD
|
1 Piece(s)
|
|
12 Day(s)
|
Fold in 4 |
114-5045 |
Basic Specifications
-
- Thickness(mm)
- 3
-
- Width × Length(m)
- 0.9 x 1.8
-
- Color
- Gray
-
- Material (Body)
- Front side: Polyethylene film + paper tube base paper, Back side: Foamed polyethylene
-
- Mass(kg)
- 1.14
Product Description
[Features]
· Mini measurements printed at 400 mm intervals allow for easy use as a protection material when considering layouts.
[Applications]
· For protecting floors and hallways.
[Materials]
· Front surface: polyethylene film + core paper
· Reverse surface: polyethylene foam
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Detail Type |
Trusco Code |
|
฿ 470.00
|
MEASURING BOARD
|
1 Piece(s)
|
|
10 Day(s)
|
Fold in half |
114-5044 |
|
฿ 505.00
|
MEASURING BOARD
|
1 Piece(s)
|
|
12 Day(s)
|
Fold in 4 |
114-5045 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?