(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CF-01G |
CF-01O |
CF-01Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 4,020.00 |
COLOR FILTER FOR HIGH COLOR-RE | 1 Piece(s) | 12 Day(s) | green | 114-7422 | ||
฿ 4,020.00 |
COLOR FILTER FOR HIGH COLOR-RE | 1 Piece(s) | 19 Day(s) | orange | 114-7423 | ||
฿ 4,020.00 |
COLOR FILTER FOR HIGH COLOR-RE | 1 Piece(s) | 12 Day(s) | yellow | 114-7424 |
[Features]
· Depending on the application, it can attach to the main unit for improved ease of use.
· Easy to attach and remove.
· When used in inspection of metal surfaces, it reduces eye strain compared with white light.
[Applications]
· For checking repair work and visually inspecting for swirl marks on vehicle bodies.
· Visual inspection for scratches on metal parts.
[Materials]
· Filter: acrylic
· Holder part: rubber
[Set Contents]
· Acrylic plate set into a rubber holder
Part Number |
---|
CF-01G |
CF-01O |
CF-01Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 4,020.00 |
COLOR FILTER FOR HIGH COLOR-RE | 1 Piece(s) | 12 Day(s) | green | 114-7422 | ||
฿ 4,020.00 |
COLOR FILTER FOR HIGH COLOR-RE | 1 Piece(s) | 19 Day(s) | orange | 114-7423 | ||
฿ 4,020.00 |
COLOR FILTER FOR HIGH COLOR-RE | 1 Piece(s) | 12 Day(s) | yellow | 114-7424 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?