Silicone Sealant 8060 Pro

Brand :
CEMEDINE

Caution

  • This product is not intended for general consumers, and no indications or manuals, etc. intended for general consumers are included.

Product Description

[Features]
·This is a standard silicone sealant.
·It has excellent heat, cold, and weather resistance, and has good fatigue resistance.
·After curing, it is a high modulus type with high elasticity like rubber.
·It has low temperature sensitivity and is easy to work with.
·Ideal for glass fastening applications.
·It is an oxime-free type.
·Conforms to JIS A 5758 G-20LM G-30SLM (SR-1-9030G) standards.
·This is a JSIA F☆☆☆☆ standard product of the Japan Sealant Materials Industry Association.
[Applications]
·Around the sash.
·Around the glass.
·Around piping, etc.
[Materials]
·Main components: Silicone resin