Electric Hoisting Screen

Caution
Product Description
[Features]
·The simple design that thoroughly eliminates waste does not make you feel the depth from anywhere in the room
·Symmetrical structure makes it easy to center the screen
·The fabric can be easily replaced for each roller
·The front panel can be attached/detached/replaced even after the screen is installed
·Tension adjustment mechanism is standard equipment. For example, you can easily adjust wrinkles due to aging degradation of the fabric
·The lower pipe that fits perfectly in the main body when stored stands out for a refreshing feeling
·For all sizes, you can easily adjust the limit (stop position) with the remote control and wall switch
·Equipped with a tally output terminal, it is possible to output screen operation signals (tally output is only ON/OFF signal, ascending and descending cannot be separated)
·The circuit box is external to the main body, making maintenance easy after installing the screen
[Applications]
·Ideal for meeting rooms, classrooms, large gathering places, etc.
[Materials]
· Front panel, case, roller part: aluminum
· Case cap part: steel
· Caps: resin (ABS)