(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Silicone Rubber O-Ring For Stainless Steel Pot Mill

Replacement Silicone Rubber O-Ring For Stainless Steel Pot Mill

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of 1-3951-03

  • Capacity(ml)
    3000
  • O.D. (Bore Diameter) x Height(mm)
    ø163×200
  • Outer Diameter(φ mm)
    163
  • Weight/contents(g)
    4200
  • Features
    With silicone rubber packing
  • Height(mm)
    200
  • Weight(kg)
    4.2
  • Material
    SUS304
Part Number
1-3951-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 20,848.00

฿ 16,678.40

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Capacity(ml)
    3000
  • O.D. (Bore Diameter) x Height(mm)
    ø163×200
  • Outer Diameter(φ mm)
    163
  • Weight/contents(g)
    4200
  • Features
    With silicone rubber packing
  • Height(mm)
    200
  • Weight(kg)
    4.2
  • Material
    SUS304

Specifications of 1-3951-03

  • Capacity(ml)
    3000
  • O.D. (Bore Diameter) x Height(mm)
    ø163×200
  • Outer Diameter(φ mm)
    163
  • Weight/contents(g)
    4200
  • Features
    With silicone rubber packing
  • Height(mm)
    200
  • Weight(kg)
    4.2
  • Material
    SUS304
Part Number
1-3951-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 20,848.00

฿ 16,678.40

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1