(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freezing Crusher

Freezing Crusher

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of 5-3252-21

  • Capacity(ml)
    Cup: approx. 100
  • Size(mm)
    194×214×305
  • Number Of Rotations(rpm)
    15000
  • Accessory
    Standard spare blade (TPH-01H) × 1, cup (TPH-01C) × 1, replacement carbon brush (2 pcs. included) × 1, brush, single-end open-end wrench × 2 types
  • Processing capability
    5 to 10 g/cycle
  • Power Supply
    100 V AC 50 / 60 Hz (3P plug)
  • Liquid nitrogen use amount
    50 mL/cycle
  • Rotation Direction
    Clockwise when viewed from directly above
  • Rotary Blade Z Type(mm)
    70×10
Part Number
5-3252-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 112,560.00

฿ 98,490.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Capacity(ml)
    Cup: approx. 100
  • Size(mm)
    194×214×305
  • Number Of Rotations(rpm)
    15000
  • Accessory
    Standard spare blade (TPH-01H) × 1, cup (TPH-01C) × 1, replacement carbon brush (2 pcs. included) × 1, brush, single-end open-end wrench × 2 types
  • Processing capability
    5 to 10 g/cycle
  • Power Supply
    100 V AC 50 / 60 Hz (3P plug)
  • Liquid nitrogen use amount
    50 mL/cycle
  • Rotation Direction
    Clockwise when viewed from directly above
  • Rotary Blade Z Type(mm)
    70×10

Product Description

A crusher that utilizes the embrittlement of plastics due to freezing.
Materials are crushed with liquid nitrogen in a freezer cup.
Biosamples, plastics and wood chips can be crushed into fine powder.
Since the material is crushed in a frozen state together with liquid nitrogen, deterioration (oxidation) of the crushed material can be prevented and the crushing capacity can be improved.
Reliable double cold insulation structure (with lid and safety switch).

Specifications of 5-3252-21

  • Capacity(ml)
    Cup: approx. 100
  • Size(mm)
    194×214×305
  • Number Of Rotations(rpm)
    15000
  • Accessory
    Standard spare blade (TPH-01H) × 1, cup (TPH-01C) × 1, replacement carbon brush (2 pcs. included) × 1, brush, single-end open-end wrench × 2 types
  • Processing capability
    5 to 10 g/cycle
  • Power Supply
    100 V AC 50 / 60 Hz (3P plug)
  • Liquid nitrogen use amount
    50 mL/cycle
  • Rotation Direction
    Clockwise when viewed from directly above
  • Rotary Blade Z Type(mm)
    70×10
Part Number
5-3252-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 112,560.00

฿ 98,490.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1