(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Powder Sampler, 100 mL, 20 Pcs. Included

Disposable Powder Sampler, 100 mL, 20 Pcs. Included

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-8187-01

  • Capacity(ml)
    100
  • Size(mm)
    ø21×500
  • Material
    HDPE (high density polyethylene)
  • Internal Capacity
    1 bag (20 pcs.)
Part Number
3-8187-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 16,878.00

฿ 13,502.40

SAMPLER 1 Piece(s) 19 Day(s) 10 1 bag (20 pcs.)

Basic Specifications

  • Capacity(ml)
    100
  • Size(mm)
    ø21×500
  • Material
    HDPE (high density polyethylene)
  • Internal Capacity
    1 bag (20 pcs.)

Product Description

A disposable sampler for powders and granules.
Since it is a disposable type, you can save the trouble of cleaning.
Manufactured in a class 10,000 cleanroom.

Specifications of 3-8187-01

  • Capacity(ml)
    100
  • Size(mm)
    ø21×500
  • Material
    HDPE (high density polyethylene)
  • Internal Capacity
    1 bag (20 pcs.)
Part Number
3-8187-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 16,878.00

฿ 13,502.40

SAMPLER 1 Piece(s) 19 Day(s) 10 1 bag (20 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1