(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

multi thermal unit (Inverter Type)

multi thermal unit (Inverter Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of 1-2124-02

  • Power Supply
    Single-Phase 100 V
  • Weight(g)
    11000
  • Operating Temperature Range(°C)
    -10 to +65
  • Minimum Temperature Setting Unit(°C)
    0.1
  • Sensor
    Overcurrent cut-off fuse, float type water level sensor
  • Temperature Control Accuracy(°C)
    ±0.1 to 0.5 (at no load)
  • Temperature Control System
    PID control
  • Power cord length(m)
    2 (3P plug)
  • Heater capacity
    500W
  • Material
    Body/steel powder coating, cooling coil/copper tube nickel plating
  • Cooling capability
    330W (at 25°C)
  • Stirring Method
    jet pump type
  • Tank capacity
    20 L or less, depth 150 mm or more
  • Refrigerant
    R134a
  • Internal Capacity
    1 unit
Part Number
1-2124-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 135,253.00

฿ 111,380.85

THERMOSTATIC WATER BATHS 1 Piece(s) 40 Day(s) 10 1 unit

Basic Specifications

  • Power Supply
    Single-Phase 100 V
  • Weight(g)
    11000
  • Operating Temperature Range(°C)
    -10 to +65
  • Minimum Temperature Setting Unit(°C)
    0.1
  • Sensor
    Overcurrent cut-off fuse, float type water level sensor
  • Temperature Control Accuracy(°C)
    ±0.1 to 0.5 (at no load)
  • Temperature Control System
    PID control
  • Power cord length(m)
    2 (3P plug)
  • Heater capacity
    500W
  • Material
    Body/steel powder coating, cooling coil/copper tube nickel plating
  • Cooling capability
    330W (at 25°C)
  • Stirring Method
    jet pump type
  • Tank capacity
    20 L or less, depth 150 mm or more
  • Refrigerant
    R134a
  • Internal Capacity
    1 unit

Product Description

Heating and cooling all in one unit!
An immersion type constant temperature water bath with heating and cooling functions.
Inverter control enables energy-saving and high-precision control.
A low-vibration, compact model equipped with an ultra-compact compressor.

Specifications of 1-2124-02

  • Power Supply
    Single-Phase 100 V
  • Weight(g)
    11000
  • Operating Temperature Range(°C)
    -10 to +65
  • Minimum Temperature Setting Unit(°C)
    0.1
  • Sensor
    Overcurrent cut-off fuse, float type water level sensor
  • Temperature Control Accuracy(°C)
    ±0.1 to 0.5 (at no load)
  • Temperature Control System
    PID control
  • Power cord length(m)
    2 (3P plug)
  • Heater capacity
    500W
  • Material
    Body/steel powder coating, cooling coil/copper tube nickel plating
  • Cooling capability
    330W (at 25°C)
  • Stirring Method
    jet pump type
  • Tank capacity
    20 L or less, depth 150 mm or more
  • Refrigerant
    R134a
  • Internal Capacity
    1 unit
Part Number
1-2124-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 135,253.00

฿ 111,380.85

THERMOSTATIC WATER BATHS 1 Piece(s) 40 Day(s) 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1