(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Multi-Rack

Stand Multi-Rack

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-644-01

  • Product Type
    Other
  • Material
    PVC
  • Size(mm)
    206×106×163
Part Number
3-644-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,233.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Product Type
    Other
  • Material
    PVC
  • Size(mm)
    206×106×163

Product Description

For organizing small accessories on the laboratory table.
A multi-rack that can be hung on a unit stand, etc.
Because it is a deep type, it can also be used to store tall items such as vials.

Specifications of 3-644-01

  • Product Type
    Other
  • Material
    PVC
  • Size(mm)
    206×106×163
Part Number
3-644-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,233.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1