Kiriyama Funnel (Without Ground Glass Joint) Buchner Type S-55 Series

Brand :
AS ONE
Caution
Product Description
[Features]
- This funnel is made based on the shape of the manhole cover. Composed of only one hole and groove in the center of the filtration surface, it is easy to clean and can be connected to the suction bell.
- Without sliding
- 3 (EU)2015/863 Certificates can be issued
[Specifications]
- Specification: Buchner
- Countersunk diameter (φmm): 55
- Material: Borosilicate glass -1