(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Clear Micro-Centrifugal Tube

Super Clear Micro-Centrifugal Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-037-03

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Capacity(ml)
    1.7
  • Sterilization
    Sterilization by gamma irradiation
  • Internal Capacity
    1 bag (500 pcs. included)
Part Number
3-037-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 3,475.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10 1 bag (500 pcs. included)

Basic Specifications

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Capacity(ml)
    1.7
  • Sterilization
    Sterilization by gamma irradiation
  • Internal Capacity
    1 bag (500 pcs. included)

Product Description

Due to its high transparency, it is possible to see the contents clearly.
The cap is flat and perforated, and is designed so that it will not come off even when boiled or autoclaved (vibration system agitation is not possible).
It can be autoclaved and can be frozen up to -90°C.

Specifications of 3-037-03

  • Product Type
    Test Tube / Tube
  • Material
    PP
  • Capacity(ml)
    1.7
  • Sterilization
    Sterilization by gamma irradiation
  • Internal Capacity
    1 bag (500 pcs. included)
Part Number
3-037-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 3,475.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10 1 bag (500 pcs. included)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1