(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Vacuum Manifold Wel-Vac 200

Multi-Vacuum Manifold Wel-Vac 200

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of 4-379-01

  • Product Type
    Other
  • Size(mm)
    170×120×80
  • Material
    Vacuum Manifold/Aluminum (Anodized), Gasket/O-Ring/Rubber, Column Adapter Base/Polycarbonate, Luer Connector/Stopper/Silicon Rubber
  • Internal Capacity
    1 set
Part Number
4-379-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 42,705.00

฿ 34,164.00

SEPARATION/ANALYSIS/FILTRATION 1 Piece(s) 19 Day(s) 10 1 set

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    170×120×80
  • Material
    Vacuum Manifold/Aluminum (Anodized), Gasket/O-Ring/Rubber, Column Adapter Base/Polycarbonate, Luer Connector/Stopper/Silicon Rubber
  • Internal Capacity
    1 set

Specifications of 4-379-01

  • Product Type
    Other
  • Size(mm)
    170×120×80
  • Material
    Vacuum Manifold/Aluminum (Anodized), Gasket/O-Ring/Rubber, Column Adapter Base/Polycarbonate, Luer Connector/Stopper/Silicon Rubber
  • Internal Capacity
    1 set
Part Number
4-379-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 42,705.00

฿ 34,164.00

SEPARATION/ANALYSIS/FILTRATION 1 Piece(s) 19 Day(s) 10 1 set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1