(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Portable Fume Hood

Draft, Portable Fume Hood

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7613-02

  • Product Type
    Fume Hood
  • Size(mm)
    260×360×280
  • Air Amount(m3/min)
    6.8/7.8 (50 Hz/60 Hz)
  • Weight(kg)
    8.2
  • Duct Diameter (Intake Side / Exhaust Side)(mm)
    ø100/ø100
  • Maximum Static Pressure (kPa) (50 Hz/60 Hz)
    0.51/0.73
  • Maximum Airflow(m3/min)
    6.8/7.8 (50 Hz/60 Hz)
  • Power Supply
    100 V AC 50/60 Hz
  • Outer material
    PVC
  • Quantity
    1 unit
Part Number
1-7613-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 87,230.00

฿ 76,326.25

FUME HOOD 1 Piece(s) 19 Day(s) 10 1 unit

Basic Specifications

  • Product Type
    Fume Hood
  • Size(mm)
    260×360×280
  • Air Amount(m3/min)
    6.8/7.8 (50 Hz/60 Hz)
  • Weight(kg)
    8.2
  • Duct Diameter (Intake Side / Exhaust Side)(mm)
    ø100/ø100
  • Maximum Static Pressure (kPa) (50 Hz/60 Hz)
    0.51/0.73
  • Maximum Airflow(m3/min)
    6.8/7.8 (50 Hz/60 Hz)
  • Power Supply
    100 V AC 50/60 Hz
  • Outer material
    PVC
  • Quantity
    1 unit

Product Description

This is a fan unit for fume hoods, or draft chambers, that can be freely set up and used in combination with hoods according to the purpose of use.

[Specifications]
· Type: L type (Acid resistant)

Specifications of 1-7613-02

  • Product Type
    Fume Hood
  • Size(mm)
    260×360×280
  • Air Amount(m3/min)
    6.8/7.8 (50 Hz/60 Hz)
  • Weight(kg)
    8.2
  • Duct Diameter (Intake Side / Exhaust Side)(mm)
    ø100/ø100
  • Maximum Static Pressure (kPa) (50 Hz/60 Hz)
    0.51/0.73
  • Maximum Airflow(m3/min)
    6.8/7.8 (50 Hz/60 Hz)
  • Power Supply
    100 V AC 50/60 Hz
  • Outer material
    PVC
  • Quantity
    1 unit
Part Number
1-7613-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 87,230.00

฿ 76,326.25

FUME HOOD 1 Piece(s) 19 Day(s) 10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1