(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

hula shaker

hula shaker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of 4-740-01

  • Product Type
    Other
  • Number Of Rotations(rpm)
    5 to 36
  • Power Supply(V)
    AC100
  • Size(mm)
    310×310×220
  • Weight(g)
    7000
  • Internal Capacity
    1 pc.
Part Number
4-740-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 81,699.00

฿ 71,486.63

STIRRING AND SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Other
  • Number Of Rotations(rpm)
    5 to 36
  • Power Supply(V)
    AC100
  • Size(mm)
    310×310×220
  • Weight(g)
    7000
  • Internal Capacity
    1 pc.

Product Description

Gentle and highly efficient three-dimensional shaking type.
Horizontal and vertical motions are performed simultaneously, and three-dimensional shaking is performed.
It is suitable for gel staining/destaining and blotting operations.
It can be used for various purposes such as mixing, dissolving, and diluting various solutions.

Specifications of 4-740-01

  • Product Type
    Other
  • Number Of Rotations(rpm)
    5 to 36
  • Power Supply(V)
    AC100
  • Size(mm)
    310×310×220
  • Weight(g)
    7000
  • Internal Capacity
    1 pc.
Part Number
4-740-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 81,699.00

฿ 71,486.63

STIRRING AND SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1