1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energization Monitoring Device

MEASURING EQUIPMENT

Energization Monitoring Device
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 36,008.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

It prevents you from forgetting to turn off electrical products.
By setting it at the base of an electric product, the inflow state (1 A or more) of the power supply is monitored using CT (current transformer).
By using an LED warning light, etc. (sold separately), you can notify the entire room of the operating status.
By extending the cable from the alarm output side, it is possible to monitor the operating status in a remote room, etc.

 
Part Number
4-785-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 36,008.00

฿ 28,806.40

MEASURING EQUIPMENT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage, current 100V/1A Output current(A) 1

Please check the type/dimensions/specifications of the part 4-785-01 in the Energization Monitoring Device series.