1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alarm Output Converter

MEASURING EQUIPMENT

Alarm Output Converter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,533.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

It replaces the alarm signal with a 100 V output.
By replacing the alarm signal of 12 V specification and dry contact specification with 100 V output, a general-purpose outlet type alarm device can be connected.
ATS-12 V is compatible with 2 systems of 12 V DC output and dry contact (12 V DC).
By extending the cable from the alarm output side, it is possible to monitor the operating status in a remote room, etc.

 
Part Number
4-581-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18,533.00

฿ 14,826.40

MEASURING EQUIPMENT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage, current 100V/5A Output side connection capacity AC100VMAX8A Output current(A) 5

Please check the type/dimensions/specifications of the part 4-581-01 in the Alarm Output Converter series.