1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Illuminometer, With Calibration Certificate

MEASURING EQUIPMENT

Digital Illuminometer, With Calibration Certificate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,383.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, clicking the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
·With a data hold function that fixes the measured value as it is
·It is a sensor integrated type that can be operated with one hand

 
Part Number
6-6131-12-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 22,383.00

฿ 17,906.40

MEASURING EQUIPMENT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Illuminometer Resolution(lx) 200/0.1, 2000/1, 20000/10, 200000/100Lx Measurement range 200/2000/20000/200000Lx
Measurement precision ± (5% rdg + 4 dgt)

Please check the type/dimensions/specifications of the part 6-6131-12-20 in the Digital Illuminometer, With Calibration Certificate series.