1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Overtemperature Control Device, With Calibration Certificate

MEASURING EQUIPMENT

Digital Overtemperature Control Device, With Calibration Certificate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,552.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The power supply is automatically cut when the temperature rises above the set temperature (turn power back on to reset).
By adopting the jog dial method, it is possible to set the temperature quickly and surely.
The display screen is a liquid crystal screen with backlight for excellent visibility, and the set temperature and the measured temperature are displayed at the same time.

 
Part Number
1-4598-11-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 29,552.00

฿ 23,641.60

MEASURING EQUIPMENT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Setting range -20.0 to 500.0℃

Please check the type/dimensions/specifications of the part 1-4598-11-20 in the Digital Overtemperature Control Device, With Calibration Certificate series.