1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Overtemperature Control Device (With Alert Output) With Calibration Certificate

MEASURING EQUIPMENT

Overtemperature Control Device (With Alert Output) With Calibration Certificate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,885.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

It notifies the surroundings of temperature abnormalities.
It not only forcibly turns off the temperature abnormality, but also outputs the power supply for alert.
The alert output is 100 V / 1 A specification, and various combinations such as warning lights and buzzers are possible.
When you use a sensor with high heat resistance separately, you can control up to 1,000°C.

 
Part Number
3-6824-01-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,885.00

฿ 25,508.00

MEASURING EQUIPMENT 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Sensor specifications K Thermocouple Power supply specifications 100 V AC 50/60 Hz

Please check the type/dimensions/specifications of the part 3-6824-01-20 in the Overtemperature Control Device (With Alert Output) With Calibration Certificate series.