1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Temperature and Humidity Logger (Large Monitor and Memory Type)

THERMOMETERS/HYGROMETERS

Digital Temperature and Humidity Logger (Large Monitor and Memory Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,307.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This has a large digital display and is convenient for a free-standing type due to the depth of the main body
·Measures relative humidity over a wide humidity range (10 to 90% RH)
·The rough capacities of remaining battery and memory levels can be checked at t glance
·Logs recorded from the USB terminal can be retrieved (using a dedicated application) and power can be supplied
·It is possible to measure at remote locations using an external sensor (sold separately), and 2-channel measurement along with that of the main body is possible
·Real-time graph / list display becomes possible via USB by using the PC monitoring application (Recording interval during monitoring is from 5 seconds)

 
Part Number
4-793-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,307.00

THERMOMETERS/HYGROMETERS 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) Main body: 110 × 32 × 77; display: 66 × 46

Please check the type/dimensions/specifications of the part 4-793-01 in the Digital Temperature and Humidity Logger (Large Monitor and Memory Type) series.