1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thermometer, With Calibration Certificate

THERMOMETERS/HYGROMETERS

Digital Thermometer, With Calibration Certificate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,652.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with a CPU, it instantly displays the hold, maximum, minimum, and average values of measured values.
Because this has a waterproof structure for everyday life, there is no problem even if it gets slightly wet.

 
Part Number
1-6880-01-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17,652.00

฿ 14,121.60

THERMOMETERS/HYGROMETERS 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) 42×187×24 Mass(g) 128 Measuring Range -99.9 to +1200℃

Please check the type/dimensions/specifications of the part 1-6880-01-20 in the Digital Thermometer, With Calibration Certificate series.