Digital Thermometer for Food, ABS Resin, With Calibration Certificate

Caution
Product Description
2-second responsiveness, washable.
This has a impact resistant structure that does not break even if dropped from a height of 1 m.
A portable thermometer with a needle-shaped sensor that can easily measure the internal temperature and liquid temperature of food.
The main body and sensor grip are hygienic because they are antibacterially treated.
Even when it gets dirty, it can be washed with water because of an IP67 waterproof structure.
Please use the digital core thermometer MF1000 designed for use suitable for the food manufacturing field for temperature control such as HACCP.
A traceability certificate and inspection report suitable for HACCP, ISO 22000 and ISO 9001 can be issued (sold separately).