Professional Class Thermometer, testo 735-2, With Calibration Certificate

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
Highest system accuracy: ±0.05°C (using high-accuracy digital probe)- because it is not affected by the accuracy of the main body, high accuracy of ±0.05°C is achieved.
Up to 3 temperature probes can be connected at the same time. (Thermocouple socket × 2, Pt100 socket × 1).
It displays temperature difference, a maximum value, a minimum value, and an average value.
Acoustic alarm.
Prints out data in the field with a benchtop infrared printer (optional).
Easy-to-read backlit display.
Protection Rating: IP65.
Main body memory capacity: Approx. 10,000 data.
Data can be managed and analyzed with the attached dedicated software.
This allocates and saves measurement data for each measurement location.
User profile function makes operation more efficient.