Waterproof Digital Thermometer, Size (mm): 70 × 40 × 171

Brand :
AS ONE

Caution

    Product Description

    This has a HACCP check function that notifies you with an LED or buzzer when the time is reached depending on the heating time and temperature.
    The serial number of the main body and the year and month when the device was calibrated can be displayed, which can be used as a guide for the next calibration date.
    The protective rubber around the sensor case improves impact resistance such as damage due to dropping.
    This is compliant with JICC0920 "IP67" with the sensor firmly connected and can be washed under running water.
    Boasts excellent waterproofing properties.