(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-263-06 |
3-263-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (ml) |
Diameter x Height (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 20,355.00 ฿ 16,284.00 |
FLASKS | 1 Piece(s) | 19 Day(s) | 10 | 250 | ø 40 to 80×130 | 1 box (24 pcs.) | ||
฿ 13,902.00 ฿ 11,121.60 |
FLASKS | 1 Piece(s) | 19 Day(s) | 10 | 500 | ø 50 to 105×185 | 1 Box (12 Pieces) |
An environmentally friendly flask made using biodegradable polymer, a material that decomposes using microorganisms in soil.
Certified by the LNE EN13432 Biodegradability Report and for FDA Biomedical Applications.
Part Number |
---|
3-263-06 |
3-263-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (ml) |
Diameter x Height (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 20,355.00 ฿ 16,284.00 |
FLASKS | 1 Piece(s) | 19 Day(s) | 10 | 250 | ø 40 to 80×130 | 1 box (24 pcs.) | ||
฿ 13,902.00 ฿ 11,121.60 |
FLASKS | 1 Piece(s) | 19 Day(s) | 10 | 500 | ø 50 to 105×185 | 1 Box (12 Pieces) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?