(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dripping Prevention Stainless Steel Sanitary Beaker BK-SMA-DP Series

Dripping Prevention Stainless Steel Sanitary Beaker BK-SMA-DP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-8372-01

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    5000
  • Material
    Stainless Steel
  • Body diameter x height(mm)
    ø204×230
  • Height(mm)
    230
  • Body Diameter(φ mm)
    204
  • Specifications
    Inner and outer surface buffing finish
  • Materials
    Stainless steel (SUS316L)
  • Dimensions(mm)
    -
  • Container / Handle Material
    -
  • Product Detail Type
    5L
Part Number
3-8372-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Product Type Capacity
(ml)
Material Body diameter x height
(mm)
Height
(mm)
Body Diameter
(φ mm)
Specifications Materials Dimensions
(mm)
Container / Handle Material Product Detail Type

฿ 22,768.00

฿ 18,214.40

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 19 Day(s) 10 Beaker/Measuring Cup 5000 Stainless Steel ø204×230 230 204 Inner and outer surface buffing finish Stainless steel (SUS316L) - - 5L

Product Description

The specially designed spout prevents dripping and bottom leakage.
It comes with an easy-to-hold pipe handle.
It is a tapered type that can be stacked for storage.

Specifications of 3-8372-01

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    5000
  • Material
    Stainless Steel
  • Body diameter x height(mm)
    ø204×230
  • Height(mm)
    230
  • Body Diameter(φ mm)
    204
  • Specifications
    Inner and outer surface buffing finish
  • Materials
    Stainless steel (SUS316L)
  • Dimensions(mm)
    -
  • Container / Handle Material
    -
  • Product Detail Type
    5L
Part Number
3-8372-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Product Type Capacity
(ml)
Material Body diameter x height
(mm)
Height
(mm)
Body Diameter
(φ mm)
Specifications Materials Dimensions
(mm)
Container / Handle Material Product Detail Type

฿ 22,768.00

฿ 18,214.40

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 19 Day(s) 10 Beaker/Measuring Cup 5000 Stainless Steel ø204×230 230 204 Inner and outer surface buffing finish Stainless steel (SUS316L) - - 5L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1