(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Capacity Volumetric Flask 10 L AMS-5

Large Capacity Volumetric Flask 10 L AMS-5

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Specifications of 3-8269-01

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10000
  • Material
    Other
  • Height(mm)
    Approx. 570
  • Body Diameter(φ mm)
    Approx. 274
Part Number
3-8269-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 20,652.00

฿ 16,521.60

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10000
  • Material
    Other
  • Height(mm)
    Approx. 570
  • Body Diameter(φ mm)
    Approx. 274

Product Description

A large-capacity 10 L-type volumetric flask.

Specifications of 3-8269-01

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10000
  • Material
    Other
  • Height(mm)
    Approx. 570
  • Body Diameter(φ mm)
    Approx. 274
Part Number
3-8269-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 20,652.00

฿ 16,521.60

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1