(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Bucket (with Handle) 8002/8003

Stainless Steel Bucket (with Handle) 8002/8003

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • A lid is not included.
  • From :
    ฿ 4,865.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-8928-01
3-8928-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Manufacturer Product Name Manufacturer Part Number Specifications Internal Capacity

฿ 4,865.00

STAINLESS STEEL TANKS 1 Piece(s) 19 Day(s) 10 Upper (lower) x height: 298 (205) ×265 Stainless Bucket (with Handle) 8002 8002 Compatible lid model number: 3-8928-11 1 pc.

฿ 4,865.00

STAINLESS STEEL TANKS 1 Piece(s) 19 Day(s) 10 Top (bottom) × height: 262 (220) × 310 Stainless Bucket (with Handle) 8003 8003 Compatible lid model number: 3-8928-12 1 pc.

Basic Specifications

  • Material
    SUS304
  • Internal Capacity
    1 pc.

Product Description

[Features]
・ Dirt does not collect on the bottom corners and can be easily cleaned
·The part number on the left of the image: 3-8928-01, part number on the right: 3-8928-02

Part Number
3-8928-01
3-8928-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Manufacturer Product Name Manufacturer Part Number Specifications Internal Capacity

฿ 4,865.00

STAINLESS STEEL TANKS 1 Piece(s) 19 Day(s) 10 Upper (lower) x height: 298 (205) ×265 Stainless Bucket (with Handle) 8002 8002 Compatible lid model number: 3-8928-11 1 pc.

฿ 4,865.00

STAINLESS STEEL TANKS 1 Piece(s) 19 Day(s) 10 Top (bottom) × height: 262 (220) × 310 Stainless Bucket (with Handle) 8003 8003 Compatible lid model number: 3-8928-12 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product features and specifications

Basic specifications and features of the product

  • The bucket and lid are sold separately.
  • Material: SUS304

Specification Table

Stainless Bucket (with Handle) 8002/8003 Standard Table 01