(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Benchtop Drying Rack

Benchtop Drying Rack

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-8173-01

  • Size(mm)
    400×400
  • Number of Hanger Rods That Can Be Installed
    31
  • Materials
    PVC (PVC resin)
  • Number of Rods Included (Small)
    5 pcs.
  • Number of Rods Included (Large)
    2 pcs.
  • Number of Rods Included (Medium)
    26 pcs.
  • Product Detail Type
    400 × 400 mm
Part Number
3-8173-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Number of Hanger Rods That Can Be Installed Number of Rods Included (Small) Number of Rods Included (Large) Number of Rods Included (Medium) Product Detail Type

฿ 20,848.00

฿ 16,678.40

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 400×400 31 5 pcs. 2 pcs. 26 pcs. 400 × 400 mm

Basic Specifications

  • Materials
    PVC (PVC resin)

Product Description

Benchtop drying rack, PVC (vinyl chloride resin).
Hanger rod can be removed and relocated.

Specifications of 3-8173-01

  • Size(mm)
    400×400
  • Number of Hanger Rods That Can Be Installed
    31
  • Materials
    PVC (PVC resin)
  • Number of Rods Included (Small)
    5 pcs.
  • Number of Rods Included (Large)
    2 pcs.
  • Number of Rods Included (Medium)
    26 pcs.
  • Product Detail Type
    400 × 400 mm
Part Number
3-8173-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(mm)
Number of Hanger Rods That Can Be Installed Number of Rods Included (Small) Number of Rods Included (Large) Number of Rods Included (Medium) Product Detail Type

฿ 20,848.00

฿ 16,678.40

CLEANING SUPPLIES 1 Piece(s) 19 Day(s) 10 400×400 31 5 pcs. 2 pcs. 26 pcs. 400 × 400 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1