(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wagon MT Series With Basket

Wagon MT Series With Basket

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-607-01

  • Size(mm)
    455×550×1090
  • Specifications
    3 tiers
  • Basket Size
    320×460×170mm
  • Caster
    PP caster (With 2-wheel stopper)
  • Materials
    Main body: steel; Basket: PP
  • Load Capacity
    10 kg/tier
  • Product Detail Type
    3 tiers
Part Number
3-607-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 9,830.00

CLEANINGSUPPLIES 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Size(mm)
    455×550×1090
  • Specifications
    3 tiers
  • Basket Size
    320×460×170mm
  • Caster
    PP caster (With 2-wheel stopper)
  • Materials
    Main body: steel; Basket: PP
  • Load Capacity
    10 kg/tier
  • Product Detail Type
    3 tiers

Specifications of 3-607-01

  • Size(mm)
    455×550×1090
  • Specifications
    3 tiers
  • Basket Size
    320×460×170mm
  • Caster
    PP caster (With 2-wheel stopper)
  • Materials
    Main body: steel; Basket: PP
  • Load Capacity
    10 kg/tier
  • Product Detail Type
    3 tiers
Part Number
3-607-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 9,830.00

CLEANINGSUPPLIES 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1