- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stacked Centrifuge Tube Rack (for 50 mL) CT50 Series
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Size (mm) |
Allowed tube quantity |
|
฿ 695.00
|
TESTTUBES/FUNNELS
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
97×72×72 |
4 |
|
฿ 1,292.00
|
TESTTUBES/FUNNELS
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
194×72×72 |
8 |
Basic Specifications
-
- Hole Diameter(φ mm)
- 31
-
- Materials
- Stainless steel (SUS304)
-
- Plate Thickness
- 0.5mm
Product Description
[Features]
·Since it can be stacked and stored, it helps space saving.
·Suitable for keeping tubes warm and cold in water baths and cool baths.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Size (mm) |
Allowed tube quantity |
|
฿ 695.00
|
TESTTUBES/FUNNELS
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
97×72×72 |
4 |
|
฿ 1,292.00
|
TESTTUBES/FUNNELS
|
1 Piece(s)
|
|
19 Day(s)
|
10 |
194×72×72 |
8 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?