Filter holder (FH-1G)

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·Standard type suitable for filtration work.
    ·The filter base is a glass filter, and all parts that come into contact with the filtrate are made of glass, so it is suitable for filtration for metal analysis where you want to avoid contact with metals such as stainless steel.

    [Product Specifications]
    ·Filtration bottle (mL): 1000
    ·Pore diameter (µm): 10
    ·Funnel capacity: 300 mL
    ·Compatible filter diameter: ⌀47 mm
    ·Connection port: ⌀14 mm (Included connection cap: ø8 mm)

    [Accessories]
    ·Connection cap, silicone tube (Length: approx. 0.8 m; inner diameter: ø7 mm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Filter holder (FH-1G) | AS ONE | MISUMI Thailand