mortar stirrer (VOLTEGA)

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
Product Description
[Features]
·Powerful pulverization with a strong magnet
·Stirrer for magnet mortar.
·Grind while revolving one magnetic mortar.
·Feedback control provides stable rotation from low speed to high speed.
·Stable rotation is achieved even in the low rotation range by adopting a brushless motor.
·You can intuitively control the rotation speed with an analog knob.
·The phenolic resin top plate has excellent oil and acid resistance and is lightweight.
·Continuous operation or timer operation can be selected.
[Product Specifications]
·Main Body Size (mm): 180 × 180 (191) ×105
·Top plate size (mm): 180 × 180
·Top plate material: Phenol resin
·Main unit material: SPCC (acrylic paint)
·Motor: DC brushless (35W)
·Rotational Speed: 50/60Hz/50-500rpm
·Magnet: Neodymium (0.51T)
·Load Capacity: 20 kg
·Timer setting: Analog setting timer time 4 operation switchable
·Timer time: 0.05 to 1 Minute / 0.5 to 10 Minutes / 0.05 to 1 Hour / 0.5 to 10 Hours
·Power Supply: 100 V AC 50/60 Hz 3P grounded cord 2.5 m
·Max. power consumption: 60W
·Safety Device: Overcurrent protection fuse
·Main body weight: Approx. 2.8 kg