1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PJ-A3000 series SERIES 302 — Profile Projectors (302-702)

PROFILE PROJECTORS

PJ-A3000 series SERIES 302 — Profile Projectors (302-702)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Each model has a digital counter and digital readout protractor screen to facilitate dimensional and angular measurement.
• High operability due to the layout of the builtin counter at an easily readable position.
• Large handwheel enables easy height adjustment of the stage for setting the best surface illumination conditions.
• Combination use with the optional 2-D Data Processor QM-Data200 facilitates a variety of dimensional measurement methods.

Part Number
302-702
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Resolution for X/Y counter Measuring unit Measuring range (X×Y)

฿ 999,999,999.00

PROFILE PROJECTORS 1 Piece(s) 95 Day(s) PJ-A3005F-1500.001mm/.0001”Digital scale150×50mm

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Overall Magnification(x) 10X (standard accessory), 20X, 50X, 100X / 10X, 20X (equipped with an external half-mirror for coaxial surface illumination) Projected image Inverted-reversed
Protractor screen (Effective diameter) ø315mm (12.4”) Protractor screen (Screen material) Fine-ground glass Protractor screen (Screen rotation) ±360° (±370° for display)
Protractor screen (Angle display) Digital counter (LED) (ABS/INC mode switching, Protractor screen (Resolution) 1’ or 0.01° (switchable) Protractor screen (Mechanism) Fine feed and clamp
Protractor screen (Cross-hairs) 90° (solid lines) Projection lens (Lens mount) Bayonet mount Magnification accuracy (Transmitted illumination) Less than ±0.1% of nominal magnification
Magnification accuracy (Surface illumination) Less than ±0.15% of nominal magnification Illumination (Transmitted illumination) Halogen bulb (24V, 150W, 500hours) (No.512305) / Telecentric system, Heat-absorbing filter, Built-in cooling fan / 2-step (High/Low) brightness switch, Combination use with a color filter available Illumination (Surface illumination) Halogen bulb (24V, 150W, 500hours) (No.512305) / Beam concentration and adjustment available, Heat-absorbing filter, Built-in cooling fan