1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PJ-H30 series SERIES 303 — Profile Projectors (303-713-1)

PROFILE PROJECTORS

PJ-H30 series SERIES 303 — Profile Projectors (303-713-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ø306mm screen makes erect-unreversed images more visible.
• Newly developed transmitted-illumination optical system improves the illumination intensity for all types of projection lenses by 60% on average, compared to easy XY and angle readings.
• High-level visibility of digital display for all models allows easy XY and angle readings.
• Uses a 3-lens turret type bayonet mount with parfocal characteristics.
• Uses an elevating shaft mechanism.
• Quick-release control inside the XY handle can switch the stage feeding between the fine and coarse traverse.
• All models have a high-precision workstage with linear scales.
• All stage sizes achieve the high measuring accuracy of (3+0.02L)μm for the X-and Y-axis directions.
• Models with the high-precision edge detector (OPTOEYE) are also available.
• Measuring range (300×170mm) is the widest in its class.

Part Number
303-713-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Measuring range (X×Y) Specification

฿ 999,999,999.00

PROFILE PROJECTORS 1 Piece(s) 95 Day(s) PJ-H30A2010B200×100mmProtractor screen

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Overall Magnification(x) 10X (standard accessory), 5X, 20X, 50X, 100X / All lens have the same focus. Half-mirror for the coaxial surface illumination are built-in and movable. Projected image Erect
Protractor screen (Effective diameter) ø 306mm (12”) Protractor screen (Screen material) Fine-ground glass Protractor screen (Screen rotation) ±360° (±370° for display)
Protractor screen (Angle display) Digital counter (LED) (ABS/INC mode switching, Zero Set) Protractor screen (Resolution) 1’ or 0.01° (switchable) Protractor screen (Mechanism) Fine feed and clamp
Protractor screen (Cross-hairs) 90° (solid lines) Projection lens (Lens mount) Bayonet mount, 3-lens mount turret type Magnification accuracy (Transmitted illumination) Less than ±0.1% of nominal magnification
Magnification accuracy (Surface illumination) Less than ±0.15% of nominal magnification Illumination (Transmitted illumination) Halogen bulb (24V, 150W, 50hours) (No.515530) Variable Illumination angle (Coaxial surface/Oblique reflected, Beam concentration and adjustment), Built-in heat-absorbing filter, Built-in cooling fan, Stepless brightness adjustment, Soft lighting (inrush current reduction) Illumination (Surface illumination) Halogen bulb (24V, 150W, 50hours) (No.515530) Zoom Telecentric system, Heat absorbing filter, Built-in cooling fan, Stepless brightness adjustment, Soft lighting (inrush current reduction), Bulb sliding mechanism
Resolution for X/Y counter 0.001mm/.0001” Measuring unit High-accuracy digital scale Measuring accuracy (3+0.02L)μm L: Measured length (mm)