1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotary Vise for Profile Projectors and Measuring Microscopes (Part Number)

ROTARY VISE

Rotary Vise for Profile Projectors and Measuring Microscopes
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 24,850.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for Profile Projectors and Measuring Microscopes

Part Number
172-144 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,850.00

฿ 17,541.62

ROTARY VISE 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Mass 2.8kg Rotation range 360˚
Distance between mounting surface and top surface 76mm Angle graduations

Please check the type/dimensions/specifications of the part 172-144 in the Rotary Vise for Profile Projectors and Measuring Microscopes series.