1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MF series SERIES 176 — Measuring Microscopes (176-861)

MF SERIES SERIES 176

MF series SERIES 176 — Measuring Microscopes (176-861)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Observation with a clear and flareless erect image along with a wide field of view.
• Measuring accuracy is the highest in its class (and conforms to JIS B 7153).
• ML series, high-NA objectives that are specially designed for the MF series (long working distance type).
• Illumination unit (reflected/transmitted) can be selected from a high-intensity LED or halogen bulb.
• Variable aperture diaphragm (reflected/transmitted) allows observation measurement while suppressing light diffraction.
• Variety of standardized stages in sizes up to 400×200mm.
• Quick-release mechanism useful for moving the stage quickly when measuring workpieces that are large in size or quantity.
• Coarse/fine feed handles are as standard on both sides allowing precise focus and observation measurement regardless of handedness.
• High-magnification eyepiece observation up to 2000X.
• Standard measuring microscope that has a wide variety of optional accessories including a Vision Unit and various digital CCD cameras.

Part Number
176-861
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Specification Halogen illumination unit Measurement range (Stage)

฿ 999,999,999.00

MF SERIES SERIES 176 1 Piece(s) 95 Day(s) MF-A1010DWithout Z-axis scaleTransmitted illumination: Telecentric system, Built-in aperture diaphragm, Halogen bulb (12V, 50W), stepless light intensity control, With cooling fan Reflected illumination: Koehler illumination, Variable aperture diaphragm mechanism, Halogen bulb (12V, 50W), stepless light intensity control, With cooling fan Control unit: Power ON/OFF switch (main switch), 100 - 240V AC power input connector100×100mm

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Measuring accuracy (2.2+0.02L)μm L: measuring length(mm) Observation image BF (Bright field)/Erect image
Eyepiece (optional) Adjustable diopter 10X (eyepiece field number: 24), 15X, 20X / Note: Monocular - one 10X eyepiece provided as standard; Binocular - two 10X eyepieces provided as standard Eyepiece (optional) Adjustable diopter2 ML objective 3X (provided as standard), 1X / 5X / 10X / 20X / 50X / 100X LED illumination unit Transmitted illumination: Telecentric system, Built-in aperture diaphragm, White LED light source, stepless light intensity control, With cooling fan / Reflected illumination: Koehler illumination, Variable aperture diaphragm mechanism, White LED light source, stepless light intensity control / Control unit: Power ON/OFF switch (main switch), 100 - 240V AC power input connector
Quick-release mechanism (Stage) Provided as standard for the X and Y axes Zero-set button (Stage) Provided as standard for the X and Y axes (and for the Z axis only for the MF-B type) Max. workpiece height (Z axis) 150mm
Feed mechanism (Z axis) Coaxial coarse and fine feed, handles on both sides (coarse: 30mm/rotation, fine: 0.2mm/rotation) Digital display (Minimum reading) 1/0.5/0.1μm .0001”/.00005”/.00001” switchable Digital display (Display axes) X and Y (or X, Y, and Z only for the MF-B type)
Digital display (Functions) Zero-setting, direction switching, RS232C output, USB output (specific to QSPAK)