1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MF-U series (Motor-Driven Z-axis/Motor-Driven) SERIES 176 — Universal Measuring Microscopes (Part Number)

UNIVERSAL MICROSCOPES

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Motor-driven Z-axis model of the MF-U series and Motor-driven X-, Y-, and Z-axes model of the MF-U series.
• Using the optional Vision Unit enables the image AF function.
• Illumination unit (reflected/transmitted) can be selected from a high-intensity LED or halogen bulb (required).
• Variable aperture diaphragm (reflected/ transmitted) allows observation measurement while suppressing light diffraction.
• A wide variety of optional accessories including various digital CCD cameras are offered.
• Proven high-NA objectives from the FS optical system (long working distance type).
• Integration of metallurgical and measurement microscope functions provides high-resolution observation and a high-accuracy measurement solution.
• High-magnification observation up to 4000X.
• MF-UE/UF is capable of performing Laser AF.
The standard Lase AF function is equipped with the tracking function which keeps a focus even when the stage is moving.

Part Number
176-788
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Measuring accuracy Specification Observation image LED illumination unit Halogen illumination unit Measurement range (Stage) Quick-release mechanism (Stage) Zero-set button (Stage) Max. workpiece height (Z axis) Feed mechanism (Z axis) Turret (Bright-field) Turret (Bright-field/dark-field) Objective (Bright-field) Objective (Bright-field/dark-field) Turret (required) Bright-field (BF) Turret (required) Bright-field/dark-field (BD) Objective (optional) Bright-field (BF) Objective (optional) Bright-field/dark-field (BD) Illumination unit (One of the two options must be selected.) LED Illumination unit (One of the two options must be selected.) Halogen Laser auto focus (LAF) Stage (Measuring range) Stage (Feed mechanism) Z axis (Max. workpiece height) Z axis (Feed mechanism) Measuring accuracy (X and Y axes, when not loaded)

฿ 999,999,999.00

UNIVERSAL MICROSCOPES 1 Piece(s) 95 Day(s) MF-UH3017D-BD (brightfield/darkfield) / MotorizedBF (Bright field) / DF (Dark field) (MF-UH and MF-UF models only) / Polarization, Differential Interference Contrast (DIC) / Erect image-----------Adjustable manual turret or adjustable power turret (Select one.)Manual turret or power turret (Select one.)M Plan Apo / M Plan Apo SL / G Plan Apo seriesBD Plan Apo / BD Plan Apo SL seriesTransmitted: Telecentric, built-in aperture diaphragm, white LED light source, stepless brightness adjustment, equipped with cooling fan / Reflected: Kohler illumination with adjustable aperture diaphragm, white LED light source, stepless brightness adjustment , equipped with cooling fan / Control unit: Power switch (main switch), AC power supply input connector (100 to 240V)Transmitted: Telecentric, built-in aperture diaphragm, 12V/50W halogen lamp, stepless brightness adjustment, with cooling fan / Reflected: BF/BD Kohler illumination with adjustable aperture diaphragm, 12V100W or 12V15W halogen lamp (selectable), external fiber illumination, stepless brightness adjustment / Control unit: Power switch (main switch), AC power supply input connector (100 to 240 V)300×170mmMotordrive (Maximum measuring speed: 40mm/s)220mmMotordrive (Maximum measuring speed: 20mm/s)(2.2 + 0.02L)μm / L: measuring length (mm)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Eyepiece (optional) Adjustable diopter 10X (eyepiece field number: 24, two eyepieces provided as standard) / 15X / 20X Digital display (Minimum reading) 1/0.5/0.1μm / .0001”/.00005”/.00001” switchable
Digital display (Display axes) X, Y and Z Digital display (Functions) Zero-setting / direction switching Vision AF Yes